Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

20-MHz Bandwidth

  • 2 channels
  • 200 MSa/s Sampling Rate
  • Up to 11,100 points recording length
  • Color Display - 4.5 inch

Features

  • Waveform Zoom and Math Functions
  • 6000 count Digital Multimeter
  • Data Logger Capability

Connectivity

  • Connectivity Standard: USB 2.0 Full Speed IO Interface

Optional Connectivity

  • USB Host Capability with Option 001 - Allows you to connect to a USB Memory Device and download waveforms instantaneously.

    Note that this option has to be specified when placing an order as it cannot be retrofitted on completed or shipped units.

Description

The Keysight U1602A handheld digital oscilloscope is a full-featured oscilloscope that offers maximum versatility for current and future needs. The Keysight U1602A model is a dual-channel, 20-MHz oscilloscope that has built-in DMM and recorder functions.

The U1600 Series Handheld Scopes were voted No. 1 Product of the Year by readers of the German-language Elektronik Magazine in 2006. Read about the award

Compare which handheld scopes suits you?

Want to see more? View flash demo

Accessories to measure humidity and pressure are currently not offered and will be made available in the near future.

 

Keysight is discontinuing its Handheld Test Tools in blue. These handhelds will no longer be available after November 30th, 2011.

Last Order date: November 30th, 2011
End of support life: March 1st, 2017

The replacement models are the handheld in orange colour for greater visibility. The replacement model for U1602A is U1602B.