Here’s the page we think you wanted. See search results instead:


Contact an Expert

N5182A-651 Internal Baseband Generator (30 MSa/s, 8 MSa)

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Performance Characteristics

  • 24 MHz RF modulation bandwidth; variable sample rate up to 30 MSa/s
  • Dual, 16-bit, hardware oversampling DACs running at 500 MHz for I and Q symbols
  • 11 bits of dynamic range; 16 bits with enhanced dynamic range
  • Arbitrary waveform generation (ARB)

Baseband Features

  • 8 Msa playback memory; extendable to 64 MSa
  • Continuously variable sample rates
  • Flexible arbitrary waveform sequencing
  • 5 ms waveform switching speed; down to 900 μs with fast switching

Baseband Generation and Signal Creation

  • Create reference signals: WLAN, WiMAX™, W-CDMA, cdma2000®, GSM, TD-SCDMA, and more - Signal Studio


Advanced Baseband Signal Generation

Option 651 integrates an advanced internal baseband generator with a state-of-the-art vector signal generator to provide complex I/Q modulation at RF frequencies. The high-performance arbitrary waveform generator (AWG) provides outstanding dynamic range and the ultimate in waveform playback flexibility. Option 651 also provides the unique ability to minimize the waveform switching speed in list mode sweep to maximize throughput in high-volume manufacturing test applications.

Typical Application

The internal baseband generator is recommended for component and receiver test applications requiring calibrated, digitally-modulated, baseband and RF test signals with bandwidths up to 24 MHz and frequencies up to 6 GHz. Common applications include cellular and WLAN technologies on the manufacturing floor or in the engineering lab.

This option can be added as a product upgrade.