Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5182A-506 Frequency Range, 100 kHz to 6 GHz

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Covers the cellular and lower ISM frequency bands
  • Frequency resolution: 0.01 Hz
  • Phase noise performance: -116 dBc/Hz at 1 GHz carrier, 20 kHz offset
  • Output power: +23 dBm at 2 GHz with electronic attenuator
  • Frequency switching speed with digital modulation on: 5 ms standard (SCPI mode & list mode) or 1.15 ms (SCPI) and 900 us (list) with Option UNZ.
  • TCXO time base reference provides excellent frequency accuracy and drift characteristics

Description

Generate RF Test Signals up to 6 GHz

Option 506 equips the Keysight MXG vector to generate signals in a 100 kHz to 6 GHz frequency range.

Typical Application

Option 506 is recommended for test cases that require CW, analog modulated, and vector modulated RF test signals at or below 6 GHz carrier frequencies. This option is ideal for popular communications systems in the cellular and ISM frequency bands, such as W-CDMA, cdma2000®, WLAN, and WiMAX™. Common signal generation uses include LO and clock substitution, interference generation, and reference signal generation for analog and digital components and receivers.

This option cannot be added as a product upgrade – only available at time of purchase.