Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

Key Features

  • Complies to United States´ Department of Defense (DOD) security standards

Selectable Security Modes

  • Erase All
  • Erase and rewrite
  • Erase and sanitize all provides multiple rewrite operations
  • Secure mode automatically performs one of the above selected modes on next power cycle

Description

Data Protection for Security Sensitive Applications

Option 006 provides functions that help ensure compliance to the most rigorous classified information handling requirements. Data within the signal generator is easily cleared to United States’ Department of Defense (DOD) standards using these built-in utilities. The scope of memory erasure can be easily adjusted to meet less stringent guidelines when moving the instrument within a classified environment. Hardware removal is not required because the Keysight MXG does not contain a magnetic hard drive.

Typical Application

Designed for users working on projects involving classified or sensitive proprietary information, this feature provides complete memory erasure of all data stored in the signal generator including IQ waveforms, user flatness tables, sweep lists and last state information.

This option can be added as a product upgrade.