Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 46

Typical Configuration  

Typical Configuration

34826A BenchLink Data Logger for 34980A - CD only

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • 34921A 40-Channel Armature Multiplexer for 34980A 34921A 40-Channel Armature Multiplexer for 34980A 

    34921A 40-Channel Armature Multiplexer for 34980A

    • 40 2-wire latching armature relay channels
    • 300V, 1A switch; 2A carry current
    • 100 ch/s scanning
    • Built-in thermocouple reference junction
    • 4 current channels

  • 34922A 70-Channel Armature Multiplexer for 34980A 34922A 70-Channel Armature Multiplexer for 34980A 

    34922A 70-Channel Armature Multiplexer for 34980A

    • 70 2-wire latching armature relay channels
    • 300V, 1A switch; 2A carry current
    • 100 ch/s scanning
    • Mix 2- or 4-wire configurations

  • 34923A 40/80 Channel Reed Multiplexer for 34980A 34923A 40/80 Channel Reed Multiplexer for 34980A 

    34923A 40/80 Channel Reed Multiplexer for 34980A

    • 40 2-wire (or 80 1-wire) reed relay channels
    • +/-150 V peak, 0.5A switch; 1.5A carry current
    • 500 ch/s scanning
    • Mix 2 or 4-wire configurations
    • Includes relay counter

  • Agilent 34980A Modules Photograph 34924A 70-Channel Reed Multiplexer for 34980A 

    34924A 70-Channel Reed Multiplexer for 34980A

    • 70 2-wire reed relay channels
    • +/-150 V peak, 0.5A switch; 1.5A carry current
    • 500 ch/s scanning
    • Mix 2 or 4-wire configurations
    • Includes relay counter

  • 34925A 40/80 Channel Optically Isolated FET Multiplexer for 34980A 34925A 40/80 Channel Optically Isolated FET Multiplexer for 34980A 

    34925A 40/80 Channel Optically Isolated FET Multiplexer for 34980A

    • 40 2-wire channels or 80 1-wire channels
    • High-speed optically isolated FET switches, with relay counter
    • +/- 80V peak, 20mA switch
    • 1000 Cha/s scanning
    • Mix 2- or 4-wire configurations

  • Agilent 34980A Modules Photograph 34931A Dual 4x8 Armature Matrix for 34980A 

    34931A Dual 4x8 Armature Matrix for 34980A

    • 64 2-wire latching armature relay cross-points
    • 300V, 1A switch; 2A carry current
    • Dual 4x8, 8x8, or 4x16 configurations
    • Connects to internal DMM
    • Expandable via four 2-wire analog buses

  • 34932A Dual 4x16 Armature Matrix for 34980A 34932A Dual 4x16 Armature Matrix for 34980A 

    34932A Dual 4x16 Armature Matrix for 34980A

    • 128 2-wire latching armature relays
    • 300V, 1A switch; 2A carry current
    • Dual 4x16, 8x16, or 4x32 configurations
    • Connects to the internal DMM
    • Expandable via four 2-wire analog buses

  • Agilent 34980A Modules Photograph 34933A Dual/Quad 4x8 Reed Matrix for 34980A 

    34933A Dual/Quad 4x8 Reed Matrix for 34980A

    • 64 2-wire or 128 1-wire high-speed reed relay cross-points
    • +/-150V peak, .5a switch; 1.5A carry current
    • Dual 4x8, 8x8, or 4x16 2-wire configurations
    • Connects to internal DMM
    • Expandable via four 2-wire analog buses

  • 34937A 32-Channel FormC/Form A General Purpose Switch for 34980A 34937A 32-Channel FormC/Form A General Purpose Switch for 34980A 

    34937A 32-Channel FormC/Form A General Purpose Switch for 34980A

    • 28 Form C latching armature relay channels up to 1A, 60W
    • 4 form A latching armature relay channels up to 5A, 150W
    • Temperature sensor for overheating conditions
    • Simultaneous channel switching

  • Agilent 34980A Modules Photograph 34938A 20-Channel 5A Form A Switch for 34980A 

    34938A 20-Channel 5A Form A Switch for 34980A

    • 20 Form A latching armature relay channels up to 5A, 150W
    • Temperature sensor for overheating conditions
    • Simultaneous channel switching

  • 34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A 34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A 

    34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A

    • DC to 3 GHz, 50 Ohm
    • 30V, 0.5A, 10W
    • High isolation, low VSWR
    • SMA connectors

  • Agilent 34980A Modules Photograph 34942A Quad 1x4 75 Ohm 1.5 GHz Multiplexer Module for 34980A 

    34942A Quad 1x4 75 Ohm 1.5 GHz Multiplexer Module for 34980A

    • DC to 1.5 GHz, 75 Ohm
    • 30V, 0.5A, 10W
    • High isolation, low VSWR
    • 75 Ohm mini SMB connectors

  • Agilent 34945A Product Photograph 34945A Switch/Attenuator Driver for 34980A 

    34945A Switch/Attenuator Driver for 34980A

    • Control of most popular microwave switches and attenuators
    • Expandable with 34945EXT Remote Module
    • Include distribution boards for easy wiring
    • Switch readback capabilities
    • External power option for simultaneous switching

  • Agilent 34980A Modules Photograph 34947A Triple 1x2 SPDT Unterminated Microwave Switch Module for 34980A 

    34947A Triple 1x2 SPDT Unterminated Microwave Switch Module for 34980A

    • Three SPDT unterminated switches up to 50W
    • 4 GHz, 20 GHz or 26.6 GHz options
    • High isolation ,low VSWR
    • SMA connectors

  • 34950A 64-bit Digital I/O with Memory and Counter for 34980A 34950A 64-bit Digital I/O with Memory and Counter for 34980A 

    34950A 64-bit Digital I/O with Memory and Counter for 34980A

    • 64 bidirectional digital I/O bits with programmable polarity
    • Variable thresholds from 0V to 5V
    • Source/sink current up to 24mA
    • Pattern memory
    • Two 10 MHz counter/totalizer channels

  • 34951A 4-Channel D/A Converter with Waveform Memory for 34980A 34951A 4-Channel D/A Converter with Waveform Memory for 34980A 

    34951A 4-Channel D/A Converter with Waveform Memory for 34980A

    • Four isolated analog outputs
    • Output up to +/-16VDC or +/-20ma DC
    • 16-bits of resolution
    • 200 kHz update rate
    • On-board standard waveforms or memory to create your own

  • Agilent 34980A Modules Photograph 34952A Multifunction Module with 32-bit DIO, 2-ch D/A and Totalizer for 34980A 

    34952A Multifunction Module with 32-bit DIO, 2-ch D/A and Totalizer for 34980A

    • Four 8-bit channels of digital input and output
    • 100 kHz gated totalizer
    • Two+/- 12 V analog outputs
    • Standard 50-pin Dsub connectors

  • no image available Accessories and Interconnect Options for 34980A 

    Accessories and Interconnect Options for 34980A

    • Plug-in modules
    • Cables, terminal blocks, connector kits
    • Rack mount kits
    • Thermocouples/Thermistors

  • no image available RF & Microwave Modules for 34980A 

    RF & Microwave Modules for 34980A

    • 5 RF and Microwave modules to choose from
    • Broadband from DC to 26.5 GHz
    • Control switches/attenuators external to the 34980A mainframe

  • no image available Multiplexer Modules for 34980A 

    Multiplexer Modules for 34980A

    • 5 multiplexer modules to choose from
    • connect external instruments or internal DMM
    • Use 4 analog busses to create larger multiplexers
    • Break-before-make feature
    • On-board relay switch counters

  • no image available General Purpose Modules for 34980A 

    General Purpose Modules for 34980A

    • 3 general purpose modules to choose from
    • Use for device actuation, switching loads or power supplies.
    • High power channels up to 150W
    • On-board relay switch counters

  • no image available System Control Modules for 34980A 

    System Control Modules for 34980A

    • 4 Control modules to choose from
    • Digital I/O with programmable polarity
    • D/A converter with onboard memory for creating waveforms
    • Frequency counter/totalizers

  • no image available Matrix Modules for 34980A 

    Matrix Modules for 34980A

    • 4 matrix modules to choose from
    • On-board relay switch counters

  • no image available 34980A Multifunction Switch/Measure Mainframe and Modules 

    34980A Multifunction Switch/Measure Mainframe and Modules

    • 8-slot modular mainframe with built-in DMM
    • 21 plug-in modules for switching, digital I/O, D/A conversion, and counter/totalizer
    • Front panel control or LAN, USB and GPIB interfaces