Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 39

Typical Configuration  

Typical Configuration

U1180A T/C adapter + lead kit, J and K type

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight U1180A thermocouple adapter and lead set are compatible with all series of Keysight Handheld Digital Multimeters. The set includes a J/K type Thermocouple adapter, thermocouple bead J-type and a thermocouple bead K-type.

  • T/C Adapter J/K Type - Non compensation
  • T/C Bead - J Type: Temperature rating (wire) -20°C - 200°C
  • T/C Bead - K Type: Temperature rating (wire) -20°C - 200°C