Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.

Highlights

The Keysight U1180A thermocouple adapter and lead set are compatible with all series of Keysight Handheld Digital Multimeters. The set includes a J/K type Thermocouple adapter, thermocouple bead J-type and a thermocouple bead K-type.

  • T/C Adapter J/K Type - Non compensation
  • T/C Bead - J Type: Temperature rating (wire) -20°C - 200°C
  • T/C Bead - K Type: Temperature rating (wire) -20°C - 200°C

Extend the Capabilities of Your Product

Want help or have questions?