Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The Keysight U1180A thermocouple adapter and lead set are compatible with all series of Keysight Handheld Digital Multimeters. The set includes a J/K type Thermocouple adapter, thermocouple bead J-type and a thermocouple bead K-type.

  • T/C Adapter J/K Type - Non compensation
  • T/C Bead - J Type: Temperature rating (wire) -20°C - 200°C
  • T/C Bead - K Type: Temperature rating (wire) -20°C - 200°C

For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.