Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1161A Extended Test Lead Kit

Sold By:

Typical Configuration  

Typical Configuration

U1161A Test lead kit, extended

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Extended Test Leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Medium Sized Alligator Clips: CAT III 1000V, CAT IV 600V, 15A rating
  • 4mm Banana Plugs: Cat II 600V, 10A

Description

The Keysight U1161A Extended Test Lead Kits are compatible with the U1230, U1240, U1250 and U1270 Series handheld digital multimeters. The set includes 2 extension test leads (one red and one black), 2 test probes, medium sized alligator clips and 4 mm banana plugs.