Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1160A Standard Test Lead Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight U1160A standard test leads are compatible with the U1250A series handheld digital multimeters. The set includes 2 test leads (one red and one black), alligator clips, fine tip test probes, SMT Grabbers and mini grabber ( black only).

 

  • Test Probe Leads: Cat III 1000V, 15A
  • Alligator Clips: Cat III 1000V, 10A
  • Fine Tip Test Probes: Cat II 300V, 3A
  • SMT Grabber: Cat II 300V, 3A
  • Mini Grabber (black only): Cat II 300V, 3A