Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

JS-1500 Performance Jitter Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key Performance Characteristics:

  • Lowest intrinsic jitter (“noise floor”) of any solution in the industry
  • Repeatable jitter generation measurements (+/- 10%)

Unique Features

  • “Deterministic” jitter output for advanced diagnosis
  • Intentional jitter modulation capability
  • Expanded peak-peak filter set
  • Use of non-brickwall integration for all jitter generation measurements

Flexibility to test more than SONET/SDH

  • Jitter transfer and residual jitter generation measurements to work with DUTs having output frequencies over the full range of 500 MHz to 13 GHz
  • Jitter tolerance measurements to work over the entire frequency range that Keysight BERT supports
  • Absolute jitter generation measurement from 50 kHz to 20 GHz
  • Jitter tolerance for PLLs method that doesn’t require a BERT

Description

The JS-1500 Performance Jitter Solution is an electrical jitter measurement solution for measuring absolute jitter generation, residual jitter generation, jitter tolerance, jitter tolerance for PLLs (non-BERT based), and jitter transfer. The Keysight E5510C jitter measurement system has been designed to simplify these jitter measurements for single and two port devices such as VCO’s, clock recovery devices, clock amplifiers, and clock dividers and to maximize capability for R & D verification and characterization. In addition, with standard offset range capability from 10Hz to 100 MHz, the E5510C provides the capability, flexibility, and versatility to meet changing and demanding needs of the R & D engineer. By building on 30 years of Keysight Technologies low phase noise, RF design and measurement experience, the Keysight E5510C solution continues to provide excellent measurement integrity, repeatability, and accuracy.

  • Lowest intrinsic jitter (“noise floor”) of any solution in the industry
  • Repeatable jitter generation measurements (+/- 0.2dB)
  • “Deterministic” jitter output for advanced diagnosis
  • Intentional jitter modulation capability
  • Flexibility to test more than SONET/SDH
    ° Jitter transfer and residual jitter generation measurements to work with DUTs having output frequencies over the full range of 5 MHz to 13 GHz
    ° Jitter tolerance measurements to work over the entire frequency range that Keysight BERT supports
    ° Absolute jitter generation measurement from 50 kHz to 20 GHz
    ° Jitter tolerance for PLLs method that doesn’t require a BERT
  • Use of non-brickwall integration for all jitter generation measurements
  • Expanded peak-peak filter set