Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z5623AK66 Multiport Test Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Measure up to 14 ports, 9 port full crossbar capability
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • No external PC or software required
  • Frequency range: 10 MHz to 20 GHz
  • Test set adds 5 couplers & solid state switching
  • Dual 9-port calibration (with option 551)
  • Controlled directly by network analyzer

Description

The Keysight Z5623AK66 multiport test set, combined with 4-port PNA-L option 245 network analyzer and Option 551, offers a complete solution for up to 14-port measurements.

View Webcast: New Capabilities in Multiport Measurements 

Features

  • Measure up to 14 ports, 9 port full crossbar capability
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • No external PC or software required
  • Frequency range: 10 MHz to 20 GHz
  • Test set adds 5 couplers & solid state switching
  • Dual 9-port calibration (with option 551)
  • Controlled directly by network analyzer
  • Recommended PNA-L series: (N5230A option 245)