Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Description

Install the Keysight MXG Vector into a Standard 19 inch EIA Rack Cabinet

Option 1CP supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into EIA standard, 19 inch (482.6 mm) rack cabinets. The flanges are attached to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies two rack units (EIA units) in the cabinet (3.5 in (88.1 mm)).

If you prefer not to have handles and would like the rackmount kit only, refer to N5182A-1CM.

This option can be added as a product upgrade.