Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Adds front handles to the instrument

Description

Install Handles on the Front of the Keysight MXG Vector

Option 1CN supplies a front handle kit, which contains a pair of handles and the necessary hardware to attach them to the front of the signal generator. If you want to install handles and rackmount the signal generator into a cabinet, refer to N5182A-1CP.

This option can be added as a product upgrade.