Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z5623AK44 Multiport Test Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Accurately measure all 64 s-parameters
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • No external PC or software required
  • Frequency range: 10 MHz to 20 GHz
  • Test set adds 4 couplers & solid state switching
  • Full 8-port calibration (with option 551)
  • Controlled directly by network analyzer

Description

The Keysight Z5623AK44 multiport test set, combined with 4-port PNA-L or PNA-X network analyzer with Option 551, offers full crossbar and calibrated measurements up to 8-port.

View Webcast: New Capabilities in Multiport Measurements 

  • Accurately measure all 64 s-parameters
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • Frequency range: 10 MHz to 20 GHz
  • Test set adds 4 couplers & solid state switching
  • Full 8-port calibration (with option 551)
  • Controlled directly by network analyzer
  • Recommended PNA-L series: N5230A option 145, 146, 245 or 246
  • Recommended PNA-X series: N5242A option 400
  • Available options:
  • Option 001 adds amplifiers (increased dynamic range)
  • Option 002 adds amplifiers & bias tees