Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6703T Special High Data Rate W-CDMA/HSDPA Lab Application

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Validation, Regression & Integration Testing

  • Multiple end-user connection types; like web surfing
  • Several mobility environments; like Soft Handover in Fading
  • Numerous RF measurements to analyze device performance
  • Add the N5970A Interactive Functional Test Software to automate and simplify design verification, stress test and "user experience" test.

RF & Baseband Developers

  • Extensive coverage of TS34.121 Sections 5 and 6
  • MAC-hs throughput of 7.2Mbps
  • Mobile reports within Soft Handover and Compressed Mode

Software & Application Integrators

  • 3.6 Mbps HSDPA packet data throughput (Current annual contract owners can get simultaneous 7.2 Mbps HSDPA with 2 Mbps HSUPA at IP
  • 2-cell InterRAT handovers to/from GSM/(E)GPRS
  • End-to-End 3G.H324 video conferencing

Description

The E6703T Special High Data Rate W-CDMA/HSDPA lab application is aimed at delivering the higher throughput you need to ensure the device performance of today’s high data rate applications. The E6703T delivers 3.6 Mbps throughput at both baseband and IP and builds on the features of the E6703D. The E6703T adds higher data throughput to provide a cost-effective, easy-to-use bench-top solution for R&D engineers in both Layer 1 and application development. Contact your Keysight Sales Representative for complete product configuration details.

  • Stress test devices at data rates beyond the performance expected on a network, ensuring deployment of high-quality HSDPA devices
  • Test high-rate data throughput while simulating RF impairments to promote network operator confidence in device and application operation
  • Prove/demonstrate device and application performance under high-speed HSDPA data rate operation to gain early competitive advantage in the marketplace
  • Learn more about the E6703T