Here’s the page we think you wanted. See search results instead:


Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • 100 kHz to 9 GHz frequency range
  • Industry leading phase noise performance
  • 0.001 Hz frequency resolution
  • High output power
  • Step/list sweep


Generate signals at microwave frequencies up to 9 GHz

Selecting Option 509 provides a 100 kHz to 9 GHz frequency range for the E8663B.

Typical application

Option 509 is required for signal generation applications that call for carrier frequencies at or below 9 GHz. Common uses include low noise reference applications, signal simulation for radar and electronic warfare systems, and satellite communication system evaluation.