Here’s the page we think you wanted. See search results instead:


Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • 100 kHz to 3.2 GHz frequency range
  • Industry-leading phase noise performance
  • 0.001 Hz frequency resolution
  • High output power
  • Step/list sweep


Generate signals at microwave frequencies up to 3.2 GHz

Selecting Option 503 provides a 100 kHz to 3.2 GHz frequency range for the E8663B.

Typical application

Option 503 is required for signal generation applications that call for carrier frequencies at or below 3.2 GHz. Common uses include low noise reference applications, signal simulation for radar and electronic warfare systems, and satellite communication system evaluation.