Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,125

Typical Configuration  

Typical Configuration

N9355F Limiter 0.01 - 50 GHz P1db of 10dBm

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range 0.01 to 50 GHz
  • Low insertion loss 40 GHz < 2.75 dB, 50 GHz < 3.5 dB
  • Very fast turn-on time < 100 ps
  • Limiting threshold 10 dBm, typical
  • Bi-directional
  • Integrated DC block


Protect Your Investment from Excess RF Power, DC Transients, and ESD

The N9355F power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.

The N9355F comes with a pair of high quality male and female 2.4 mm connectors.