Here’s the page we think you wanted. See search results instead:


Contact an Expert

8164B Lightwave Measurement System

Sold By:

Starting From US$ 12,125

Typical Configuration  

Typical Configuration

8164B Lightwave Measurement System, Mainframe

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1 Slot for hosting a tunable laser source
  • 4 Slots for hosting power modules, return loss modules, compact tunable lasers or fixed laser sources
  • Built-in applications: (Passive Component Test, Stability, Logging)
  • Extensive triggering functionality
  • Both LAN and GPIB interface for remote control


The Keysight 8164B Lightwave Measurement System is the ideal mainframe for test solutions of fast and accurate optical applications because it hosts one of Keysight high end tunable laser sources and up to 4 compact modules.