Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Starting From US$ 2,361

Typical Configuration  

Typical Configuration

L4450A 64-bit LXI digital I/O with memory and counter

  • L4450A-STD Standard with no GPIB
  • 34950T Terminal block for 34950A and L4450A 64-bit digital I/O
    • R-51B-001-C Return to Keysight Warranty - 1 year
  • L4450A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

L4450A-AB2 China: Simplified Chinese printed manual set included; full documentation on CD ROM US$ 42
L4450A-ABA English printed manual set included; full documentation on CD ROM US$ 42
L4450A-ABD German printed manual set included; full documentation on CD ROM US$ 42
L4450A-ABF French printed manual set included; full documentation on CD ROM US$ 42
L4450A-ABJ Japanese printed manual set included; full documentation on CD ROM US$ 42
L4450A-GPIB Add GPIB US$ 279
34950T
Terminal block for 34950A and L4450A 64-bit digital I/O 

Terminal block for 34950A and L4450A 64-bit digital I/O

34950T

Price: US$ 248

Terminal block for 64-bit digital I/O.
US$ 248
8121-1377 Cable-Assembly Overmolded 28 AWG 2.5 Feet US$ 155
Y1137A
1.5 meter 78 pin Dsub, M/F Twisted Pair with Outer Shield Cable - 300V 

1.5 meter 78 pin Dsub, M/F Twisted Pair with Outer Shield Cable - 300V

Y1137A

Price: US$ 163

1.5 m 78-pin Dsub cable for the 34980A, used for direct cable connection to module.
US$ 163
Y1138A
3 meter 78 pin Dsub, M/F Twisted Pair with Outer Shield Cable - 300V 

3 meter 78 pin Dsub, M/F Twisted Pair with Outer Shield Cable - 300V

Y1138A

Price: US$ 195

3 m 78-pin Dsub cable for the 34980A, used for direct cable connection to module.
US$ 195
Y1142A
Solder cup connector kit with male 78-pin Dsub 

Solder cup connector kit with male 78-pin Dsub

Y1142A

Price: US$ 129

78-pin male Solder cup connector kit for the 34980A Multifunction Switch/Measure Unit used to build custom cables.
US$ 129
Y1160A
Rack Mount kit for 2 x L44xx series instruments 

Rack Mount kit for 2 x L44xx series instruments

Y1160A

Price: US$ 295

34980A Multifunction Switch/Measure Unit EIA Rack Sliding Shelf Installation Kit.
US$ 295

Prices are subject to change without notice.

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 103

Prices are subject to change without notice.

Related Products & Solutions

  • 34950A 64-bit Digital I/O with Memory and Counter for 34980A 34950A 64-bit Digital I/O with Memory and Counter for 34980A 

    34950A 64-bit Digital I/O with Memory and Counter for 34980A

    • 64 bidirectional digital I/O bits with programmable polarity
    • Variable thresholds from 0V to 5V
    • Source/sink current up to 24mA
    • Pattern memory
    • Two 10 MHz counter/totalizer channels

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 

    34970A Data Acquisition / Data Logger Switch Unit

    • 3-slot mainframe with built-in GPIB and RS232 interfaces
    • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
    • 8 switch and control plug-in modules to choose from

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXI Data Acquisition / Data Logger Switch Unit 

    34972A LXI Data Acquisition / Data Logger Switch Unit

    • 3-slot LXI data acquisition unit with 6 ½-digit DMM (22-bit) and 8 plug-in modules to choose from
    • 1Gbit LAN and USB 2.0 for easy connectivity to the PC

  • no image available USB Data Acquisition 

    USB Data Acquisition

    Keysight USB Data Acquisition (DAQ) gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs.

  • Agilent L4421A Product Photograph L4421A 40-Channel Armature Multiplexer 

    L4421A 40-Channel Armature Multiplexer

    • 2-wire latching armature relays
    • 300V, 1A switch; 2A carry current
    • Thermocouple reference
    • Scan up to 100 ch/sec

  • Agilent L4445A Product Photograph L4445A Microwave Switch/Attenuator Driver 

    L4445A Microwave Switch/Attenuator Driver

    • Control microwave switches and attenuators
    • Expandable with 34945EXT
    • Distribution boards for easy wiring
    • External power option

  • Agilent L4433A Product Photograph L4433A Dual/Quad 4x8 Reed Matrix [Discontinued] 

    L4433A Dual/Quad 4x8 Reed Matrix [Discontinued]

    • 2-wire or 128 1-wire cross points
    • Dual 4x8, 8x8, or 4x16 2-wire configurations
    • +/- 150V peak, o.5A switch, 1.5A carry current

  • Agilent L4437A Product Photograph L4437A 32-channel Form A/Form C General Purpose Switch [Discontinued] 

    L4437A 32-channel Form A/Form C General Purpose Switch [Discontinued]

    • 28 form C channels, up to 1A, 50W
    • 4 form A channels, up to 5A, 150W
    • Armature latching relays with relay counter

  • Agilent L4450A Product Photograph L4450A 64-bit Digital I/O with Memory and Counter 

    L4450A 64-bit Digital I/O with Memory and Counter

    • 64 bi-directional digital I/O bits
    • Variable thresholds from 0V to 5V
    • 128K pattern memory
    • Two 10 MHz counter/totalizer channels

  • Agilent L4451A Product Photograph L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued] 

    L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued]

    • Four isolated analog outputs
    • Output up to +/-16V DC or +/- 20 mA DC
    • 16-bit resolution
    • On-board memory for custom waveforms

  • Agilent L4452A Product Photograph L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued] 

    L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued]

    • 32-bits digital IO TTL up to 42V
    • 100 KHz gated totalizer
    • Two +/- 12 V analog outputs with 1 mV resolution

  • Digital Multimeters (DMM)  

    Digital Multimeters (DMM)

    Compare Digital Multimeter (DMM), Benchtop and System products from 4 to 8 ½ digits. Modular and handheld DMMs up to 100,000 readings per second