Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 3,050

Typical Configuration  

Typical Configuration

L4445A Microwave switch/attenuator driver, requires a 34945EXT

  • 34945EXT-ATO Extender Driver for 34945A, 1 required for each 64 coils
  • L4445A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • L4445A-STD Standard with no GPIB

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

L4445A-AB2 China: Simplified Chinese printed manual set included; full documentation on CD ROM US$ 42
L4445A-ABA English printed manual set included; full documentation on CD ROM US$ 42
L4445A-ABD German printed manual set included; full documentation on CD ROM US$ 42
L4445A-ABF French printed manual set included; full documentation on CD ROM US$ 42
L4445A-ABJ Japanese printed manual set included; full documentation on CD ROM US$ 42
L4445A-GPIB Add GPIB US$ 279
34945EXT
Extender board for 34945A and L4445A, 1 required for each 64 coils 

Extender board for 34945A and L4445A, 1 required for each 64 coils

34945EXT

Price: US$ 560

34945EXT Extender board for 34945A and L4445A, one required for each 64 coils.
US$ 560
34945EXT-ATO Extender Driver for 34945A, 1 required for each 64 coils US$ 0
Y1150A
Distribution Board for 8 (N181x SPDT Switches) 

Distribution Board for 8 (N181x SPDT Switches)

Y1150A

Price: US$ 98

34980A Multifunction Switch/Measure Unit 34945EXT distribution board for 8 N181x SPDT switches.
US$ 98
Y1151A
Distribution board for 2 (87104x/106x L7x0xx multiport or 87406B) matrix switches 

Distribution board for 2 (87104x/106x L7x0xx multiport or 87406B) matrix switches

Y1151A

Price: US$ 71

34980A Multifunction Switch/Measure Unit 34945EXT distribution board for two 87104x/106x multiport or 87406B matrix switches.
US$ 71
Y1152A
Distribution Board for 87204/206x or 87606B Switch and 2 (N181x Switches) 

Distribution Board for 87204/206x or 87606B Switch and 2 (N181x Switches)

Y1152A

Price: US$ 98

"34980A Multifunction Switch/Measure Unit 34945EXT distribution board for one 87204x/206x or 87606B switch and two N181x switches".
US$ 98
Y1153A
Distribution board for 2 (84904/5/6/7/8 or 8494/5/6) step attenuators 

Distribution board for 2 (84904/5/6/7/8 or 8494/5/6) step attenuators

Y1153A

Price: US$ 124

34980A Multifunction Switch/Measure Unit 34945EXT distribution board for two 84904/5/6/7/8 or 8494/5/6 step attenuators.
US$ 124
Y1154A
Distribution board for 2 (87222, L7222C) transfer switches and 6 (N181x SPDT switches) 

Distribution board for 2 (87222, L7222C) transfer switches and 6 (N181x SPDT switches)

Y1154A

Price: US$ 71

Multifunction Switch/Measure Unit 34945EXT distribution board for two 87222 transfer switches and six N181x SPDT switches.
US$ 71
Y1155A
Distribution Board with Screw Terminals for Driving 16 Switch Coils 

Distribution Board with Screw Terminals for Driving 16 Switch Coils

Y1155A

Price: US$ 81

34980A Multifunction Switch/Measure Unit 34945A distribution board w/ generic screw terminals for driving 16 switch coils.
US$ 81
Y1160A
Rack Mount kit for 2 x L44xx series instruments 

Rack Mount kit for 2 x L44xx series instruments

Y1160A

Price: US$ 295

34980A Multifunction Switch/Measure Unit EIA Rack Sliding Shelf Installation Kit.
US$ 295

Prices are subject to change without notice.

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years call

Prices are subject to change without notice.

Related Products & Solutions

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • Digital Multimeters (DMM)  

    Digital Multimeters (DMM)

    Compare Digital Multimeter (DMM), Benchtop and System products from 4 to 8 ½ digits. Modular and handheld DMMs up to 100,000 readings per second

  • no image available USB Data Acquisition 

    USB Data Acquisition

    Keysight USB Data Acquisition (DAQ) gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs.

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 

    34970A Data Acquisition / Data Logger Switch Unit

    • 3-slot mainframe with built-in GPIB and RS232 interfaces
    • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
    • 8 switch and control plug-in modules to choose from

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXI Data Acquisition / Data Logger Switch Unit 

    34972A LXI Data Acquisition / Data Logger Switch Unit

    • 3-slot LXI data acquisition unit with 6 ½-digit DMM (22-bit) and 8 plug-in modules to choose from
    • 1Gbit LAN and USB 2.0 for easy connectivity to the PC

  • Agilent L4490A product image L4490A 2U RF/Microwave Switch Platform 

    L4490A 2U RF/Microwave Switch Platform

    • Flexible switch mounting options
    • Connect and control microwave switches and attenuators
    • 3D models for layout and documentation
    • Includes switch verification, sequences and relay counter

  • Agilent L4445A Product Photograph L4445A Microwave Switch/Attenuator Driver 

    L4445A Microwave Switch/Attenuator Driver

    • Control microwave switches and attenuators
    • Expandable with 34945EXT
    • Distribution boards for easy wiring
    • External power option

  • Agilent L4433A Product Photograph L4433A Dual/Quad 4x8 Reed Matrix [Discontinued] 

    L4433A Dual/Quad 4x8 Reed Matrix [Discontinued]

    • 2-wire or 128 1-wire cross points
    • Dual 4x8, 8x8, or 4x16 2-wire configurations
    • +/- 150V peak, o.5A switch, 1.5A carry current

  • Agilent L4437A Product Photograph L4437A 32-channel Form A/Form C General Purpose Switch [Discontinued] 

    L4437A 32-channel Form A/Form C General Purpose Switch [Discontinued]

    • 28 form C channels, up to 1A, 50W
    • 4 form A channels, up to 5A, 150W
    • Armature latching relays with relay counter

  • Agilent L4450A Product Photograph L4450A 64-bit Digital I/O with Memory and Counter 

    L4450A 64-bit Digital I/O with Memory and Counter

    • 64 bi-directional digital I/O bits
    • Variable thresholds from 0V to 5V
    • 128K pattern memory
    • Two 10 MHz counter/totalizer channels

  • Agilent L4451A Product Photograph L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued] 

    L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued]

    • Four isolated analog outputs
    • Output up to +/-16V DC or +/- 20 mA DC
    • 16-bit resolution
    • On-board memory for custom waveforms

  • Agilent L4452A Product Photograph L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued] 

    L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued]

    • 32-bits digital IO TTL up to 42V
    • 100 KHz gated totalizer
    • Two +/- 12 V analog outputs with 1 mV resolution