Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5120A Baseband Studio for CPRI RE Test

Product Status: Obsolete
This product is no longer available

No replacement found for this product.

Key Features & Specifications

CPRI RE Tester

  • Supported link rates: 614.4 ,1228.8, and 2457.6 Mbps
  • CPRI link synchronization
  • Concurrent uplink/downlink operation supported
  • Real-time W-CDMA RMC 12.2 signal on uplink using an E4438C ESG
  • Multi-carrier W-CDMA signal on downlink using N7600A Signal Studio for 3GPP W-CDMA with HSDPA/HSUPA
  • Remoting API capability with .NET or COM interfaces
  • Timing delay characterization tool
  • SFP connectors for CPRI interface

Description

Baseband Studio for CPRI RE test software provides the tools needed to test CPRI (Common Public Radio Interface) base station radio equipment (RE) and the confidence that the RE will meet the standard. By emulating the REC (Radio Equipment Controller), this solution provides control signals via a CPRI interface to stimulate the RE. With an easy-to-use software interface the full-featured CPRI RE test solution saves time when testing the base station uplink path, downlink path, and timing.