Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

E6719C Lab Application Suite

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Un produit de remplacement est disponible:

Key Features & Specifications

Features

  • Includes GSM/GPRS/EGPRS, cdma2000, 1xEV-DO, W-CDMA Lab Applications, and Fast Switching capability
  • Saves 27% over the purchase of individual lab applications
  • Simplifies ordering.

Description

The  E6719C Lab Application Suite is a powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings. These lab applications work with the E5515 test set, creating a complete Network in a Box that allows you to test wireless devices under life-like application environments -- using just one test device.

The E6719C consists of the following products: