Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

8490G Coaxial Fixed Attenuator, DC- 67 GHz

  • 8490G-040 40 dB attenuator
  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Superior RF Performance

  • Frequency range: DC to 67 GHz
  • Maximum SWR (except 40 dB): 1.15 to 26.5 GHz, 1.25 to 40 GHz, 1.45 to 67 GHz
  • Maximum SWR (40 dB attenuator): 1.10 to 26.5 GHz, 1.15 to 40 GHz, 1.25 to 67 GHz

Power handling

  • Maximum input power: 1 W (average)

Features

  • Connector: 1.85 mm

Description

Keysight’s 8490G precision coaxial fixed attenuators maximize your operating frequency range up to 67 GHz by providing industry-leading attenuation accuracy, coupled with low SWR and a variety of attenuation options to suit your application needs. The attenuator is available in attenuations of 3, 6, 10, 20, 30 and 40 dB. The 8490G is swept-frequency tested to ensure it meets specifications at all frequencies.

For more information about fixed rf attenuators, please visit Attenuators, Fixed.