Highlights

The Keysight 85320A test mixer module downconverts microwave signals to IF signals when used with the 85309B LO/IF distribution unit.

  • Broadband operating from 300 MHz to 3 GHz, 1 to 26.5 GHz
  • For 2 to 50 GHz, a special option 85320A-H50 is required. Please contact your Keysight representative for more information.
  • Fundamental mode from 2 to 18 GHz provides best sensitivity and lowest conversion loss
  • Diplexer combines LO input and IF output onto a single coaxial connector
85320A Test Mixer Module

Interested in a 85320A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?