Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4432A Electronic Calibration Module (ECal), 300 kHz to 18 GHz, 4-port

Sold By:

Starting From US$ 19,698

Typical Configuration  

Typical Configuration

N4432A ECal module, 300 kHz to 18 GHz, 4-port

  • N4432A-020 Four type-N 50 ohm female connectors
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 300 kHz to 18 GHz frequency range
  • Standard Type-N (f) connectors
  • Fast full 3- or 4-port calibration with a single connection
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching
  • Mixed connectors option available (3.5 mm and Type-N)

Description

The Keysight N4432A Microwave electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. ECal is a precision, single-connection calibration technique for your vector network analyzer. Performing a full three- or four-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable to mechanical methods. Traditional mechanical calibrations require intensive operator interaction, which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.

ECal modules are transfer standards capable of transferring the factory calibration accuracy to your network analyzer. The Keysight PNA and ENA series of network analyzers controls the N4432A module directly through a USB interface. PNA Series network analyzers require firmware revision 2.5 or higher.