Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5385A Samtec Probe-Single-ended, with 40-pin Cable Connectors

Sold By:

Typical Configuration  

Typical Configuration

E5385A Probe, 34 channel single-ended Samtec connector, connects to 40-pin LA cable

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Signal Access

  • 34 channels: 32 single-ended data, 2 single-ended clock

Probe Performance

  • 1.5 pF equivalent load capacitance
  • 1.5 Gb/s maximum data rate
  • Measure signals with as little as 500 mV p-p signal amplitude

Connectivity

  • Provides convenient, reliable connection to target through surface mount Samtec connector
  • Surface mount connector is easy to incorporate into your design, Keysight number 1253-3620 or Samtec number ASP-65067-01
  • Can be used with support shroud

Compatible With:

  • Logic analyzers with 40-pin cable connectors Logic Analyzer Cable Connectors
  • Support shrouds available for board thickness to 0.12 inches
  • 100-pin Samtec footprint

Description

The Keysight E5385A Samtec probe provides a convenient and reliable connection to your target through a Samtec connector designed into your target. This connector based probe improves upon previous generation connector based logic analyzer probes and offers low loading in a small, surface mount footprint. These probes can be used with a support shroud in environments where accidental unplugging of the probe is a concern. This probe can be used with any Keysight logic analyzer with a 40-pin cable connector.