Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9356C Power Limiter, 0.01 to 26.5 GHz

Sold By:

Starting From US$ 1,025

Typical Configuration  

Typical Configuration

N9356C Limiter 0.01 - 26.5 GHz P1db of 25dBm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Protect Your Investment from Excess RF Power, DC Transients, and ESD

  • Low insertion loss < 2.25 dB
  • Very fast turn-on time < 100 ps
  • Limiting threshold 25 dBm, typical
  • Bi-directional
  • Integrated DC block.
  • Integrated DC block.

Description

Protect Your Investment from Excess RF Power, DC Transients, and ESD

The N9356C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.

The N9356C comes with a pair of high quality male and female 3.5 mm connectors.