Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7616A Signal Studio for T-DMB

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Signal Creation

  • Supports all 4 transmission modes (I, II, III, and IV) and fully implemented SI, FIC and TII for video, audio and packet data service
  • Spectrum-compliant T-DMB signal with filter to suppress out-of-channel emission
  • Flexible MCI parameter configuration and data source inputs (PN, fixed pattern, or user files)
  • Up to 64 MSa of frame generation for BER test

Signal Generator Control and Additive Impairments

  • Compatible signal generators: E4438C ESG
  • Control frequency and amplitude
  • Add real-time AWGN
  • Real-time fading with Baseband Studio

Automation and Communication Interface

  • Automate waveform playback with SCPI
  • LAN and GPIB

Other Features

Description

Quickly and easily create T-DMB waveforms

Signal Studio for T-DMB enables you to easily create standard-based T-DMB waveforms. The software’s intuitive graphical interface provides convenient access to the transmission, channel coding and various signal parameters for T-DMB video, audio and packet data service. Use the E4438C ESG vector signal generator to play back your fully channel-coded T-DMB waveforms. Together, Signal Studio for T-DMB and the E4438C provide a simple, cost-effective and reliable solution for generating test signals to design and verify T-DMB receivers and components.

Explore the software

1. National Instrument GPIB card users must install a patch for Keysight IO Libraries 14.1 or 14.2 (see FAQ).