Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Configure

1CM011A
Rackmount Flange Kit 88.1mm H (2U) - Two Flange Brackets, Lock Link Kit 

Rackmount Flange Kit 88.1mm H (2U) - Two Flange Brackets, Lock Link Kit

1CM011A
Two flange brackets, lock link kit
34133A
Precision Electronic Test Leads 

Precision Electronic Test Leads

34133A
The Keysight 34133A precision electronic test leads are designed specifically for working with small components and in dense circuit boards.
34134A
DC Coupled Current Probe 

DC Coupled Current Probe

34134A
The Keysight 34134A is a clamp-on probe for a wide range of applications such as measuring ground currents, powers ripple or current distribution in systems.
34138A
Test Lead Set 

Test Lead Set

34138A
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
34162A
Accessory Pouch 

Accessory Pouch

34162A
The Keysight 34162A is an accessory pouch for 33210A, 33220A, 34405A, 34410A and 34411A.
34171B
Input Terminal Block for Digital Multimeters 

Input Terminal Block for Digital Multimeters

34171B
The Keysight 34171B digital multimeter input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals.
34172B
Calibration Short for Digital Multimeters 

Calibration Short for Digital Multimeters

34172B
The Keysight 34172B digital multimeter calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter.
34190A
Rackmount Kit 

Rackmount Kit

34190A
  • Rack cabinet: System II or System II Plus
34191A
2U Dual Flange Kit 

2U Dual Flange Kit

34191A
2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).
34194A
Dual Lock Link Kit 

Dual Lock Link Kit

34194A
Dual Lock Link Kit based on 5061-8769.
34308A
Thermistor Kit 

Thermistor Kit

34308A
  • Qty 5, 0 to 75 degrees C Thermisters
  • Interchangeability: 0.1 degrees C
  • Termination: bare wire
  • 0.095” Diameter Max (2.4mm)
  • 32 AWG Tinned solid copper wire: 3.0”Min. (76 mm)
34330A
30 A Current Shunt 

30 A Current Shunt

34330A
The Keysight 34330A current shunt is a precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy. Output is 1mV per A of current passing through the shunt.
E2308A
Thermistor Temperature Probe 

Thermistor Temperature Probe

E2308A
The Keysight E2308A is a general purpose temperature probe.
Y1133A
Low-thermal External Digital Multimeter Scanning Kit 

Low-thermal External Digital Multimeter Scanning Kit

Y1133A
The Keysight Y1133A Low-thermal external digital multimeter scanning kit enables system-level scanning and measurements between standalone Keysight multiplexers and digital multimeters (DMMs).

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • no image available BV9101A BenchVue 1-year Education License Bundle [Obsolete] 

    BV9101A BenchVue 1-year Education License Bundle [Obsolete]

    • Enables 100 different PCs each with the licensed/Pro version of the apps listed below
    • Licenses are enabled for 1 year of use (including updates and support)
    • Special education pricing (99% discount vs. Apps' market value)

  • no image available BV0001A BenchVue Digital Multimeter Pro App [Obsolete] 

    BV0001A BenchVue Digital Multimeter Pro App [Obsolete]

    • Measurement visualization
    • Data logging and export
    • BenchVue Mobile supported
       

  • no image available BV0010A BenchVue FieldFox Pro App [Obsolete] 

    BV0010A BenchVue FieldFox Pro App [Obsolete]

    • Capture and log spectrum and network analyzer measurements
    • Export results to popular tools for further analysis
    • Switch modes with one click

  • no image available BV0011A BenchVue Universal Counter Pro App [Obsolete] 

    BV0011A BenchVue Universal Counter Pro App [Obsolete]

    • Visualize multiple universal counters at the same time
    • Display single measurements, charts, tables, or histograms from a single counter or multiple counters
    • Record measurements and export results in a few clicks
       

  • no image available BV1001A BenchVue Test Flow App [Obsolete] 

    BV1001A BenchVue Test Flow App [Obsolete]

    • Rapidly prototype custom test sequences with multiple instruments
    • Interpret results quickly with intuitive measurement analysis
    • Integrated within Keysight’s BenchVue program for ease of use

Related Products & Solutions

  • no image available Digital Multimeter Accessories 

    Digital Multimeter Accessories

    Deluxe test lead sets, temperature probes, current shunts, high voltage probes...

  • no image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • no image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • no image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • Agilent 34411A Digital Multimeter 34411A Digital Multimeter, 6½ Digit [Discontinued] 

    34411A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34411A will be discontinued December 1, 2016 and is replaced by next-generation 34465A Truevolt Series DMM.

  • L4411A System Digital Multimeter Photo L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued] 

    L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued]

    The L4411A system digital multimeter will be discontinued December 1, 2016.

  • Agilent 34420A Micro Ohm Meter Image EU34420A Micro-Ohm Meter, 7 ½ Digit, for EU Sales Only 

    EU34420A Micro-Ohm Meter, 7 ½ Digit, for EU Sales Only

    • High sensitivity measurements at 100 pV and 100 nΩ
    • Low noise 2-channel scanners
    • Accurate temperature measurements (0.003˚C accuracy)

  • Agilent 34420A Micro Ohm Meter Image 34420A Micro-Ohm Meter, 7 ½ Digit 

    34420A Micro-Ohm Meter, 7 ½ Digit

    •  TEST

  • 3458A High Performance Digital Multimeter Image EU3458A Digital Multimeter, 8 ½ Digit, for EU Sales Only 

    EU3458A Digital Multimeter, 8 ½ Digit, for EU Sales Only

    • Up to 100K readings/s fast measurement speed
    • Up to 4ppm 1-year DCV accuracy (EU3458AX only)
    • Up to 148K reading memory (EU3458AX only)

  • 3458A High Performance Digital Multimeter Image 3458A Digital Multimeter, 8 ½ Digit 

    3458A Digital Multimeter, 8 ½ Digit

    • Up to 4ppm 1-year DCV accuracy (with option)
    • Up to 100K readings/s fast measurement speed
    • Up to 148K reading memory (with option)

  • 34401 Digital Multimeter - Front 34401A Digital Multimeter, 6½ Digit [Discontinued] 

    34401A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34410A will be discontinued December 1, 2016 and is replaced by next-generation 34461A Truevolt Series DMM.

  • 33220A Function Generator / Arbitrary Waveform Generator 33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued] 

    33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued]

    The 33220A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33500 Series Trueform waveform generators.

  • no image available DC Power Supplies 

    DC Power Supplies

    Power Supply Overview: Single- & multiple-output DC power supplies, system power supplies, solar array simulators. Keysight has the DC power supply to meet your needs.

  • 82350B PCI GPIB Interface Card Image 82350B PCI High-Performance GPIB Interface Card [Discontinued] 

    82350B PCI High-Performance GPIB Interface Card [Discontinued]

    The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.