Here’s the page we think you wanted. See search results instead:


Contact an Expert


Replacement Product: 53220A

Transitioning from 53131A, 53132A, 53181A frequency counters to their replacements, the 53200 Series RF and universal frequency counter/timers

The 53131A is a frequency counter capable of measuring signals up to 225 MHz on Channels 1 and 2. With an optional RF channel 3; Option 030, Option 050, or Option 124, this capability is extended to 3.0, 5.0, or 12.4 GHz, respectively. The optional RF channel can be used to make frequency, period, and ratio measurements (Chan 1 / Chan 3 or Chan 3/ Chan 1).

The most popular third channel option is the 3 GHz option-030 as shown in the picture it uses a BNC connector and can covers the most popular wireless bands.

For rear panel terminals, option 062 can be order along with option 050. Option 062 will add connectors for channel 1 and 2 to the rear panel, in parallel with the front panel connectors. The connector for channel 3 will be on the front panel. The third channel N-type connector can not be moved to the rear panel.


  • Frequency range: 200 MHz to 5 GHz
  • Period: 0.2 ns to 5 ns
  • Frequency ratio
  • Type-N Connector (Female)
  • Power range and sensitivity (sinusoid):
    200 MHz to 5 GHz -23 dBm to +13 dBm
  • Damage level: +25 dBm
  • Impendence: 50 Ω
  • Coupling: AC
  • VSWR: <2.5:1