Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7509A Waveform Generation Toolbox for Wideband Signal Simulation

Sold By:

Starting From US$ 14,275

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent N6031A Product Photo N6031A Arbitrary Waveform Generator, 10-Bit, 1.25 GS/s [Obsolete] 

    N6031A Arbitrary Waveform Generator, 10-Bit, 1.25 GS/s [Obsolete]

    Keysight's N6031A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • N6030A Arbitrary Waveform Generator N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s [Obsolete] 

    N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s [Obsolete]

    Keysight's N6030A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    • 44 GHz (extendable to 500 GHz)
    • High performance: R&D, manufacturing
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • M9330A Arbitrary Waveform Generator 15 bit 1.25GS/s M9330A Arbitrary Waveform Generator, 1.25 GS/s, 15 bit 

    M9330A Arbitrary Waveform Generator, 1.25 GS/s, 15 bit

    The M9330A is a high resolution, wide-bandwidth arbitrary waveform generator capable of creating the most realistic waveforms for radar, satellite and frequency agile communications systems.

  • M9331A Arbitrary Waveform Generator 10 bit 1.25GS/s M9331A Arbitrary Waveform Generator, 1.25 GS/s, 10 bit 

    M9331A Arbitrary Waveform Generator, 1.25 GS/s, 10 bit

    The M9331A is a wide-bandwidth arbitrary waveform generator delivering unprecedented performance for the creation of ultra-wideband waveforms, thanks to its excellent signal quality and its 1-25 GS/s sampling rate.