Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

1465A-053 Battery Drain Analyzer for Mobile Communications dc Sources

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Un produit de remplacement est disponible:

Description

Option 053 Battery Drain Analyzer has been discontinued. The 14565B Device Characterization Software with Test Automation is the replacement product.

With Option 053, the Keysight Mobile Communications dc Source and the 14565A Device Characterization Software provide the measurement and data reduction tools needed to visualize and analyze the current being drained from the battery on your cell phone, PDA, Bluetooth™, or digital communications device. This aids in the design process by providing for both fast digitization to capture narrow pulses and long data collection times to characterize operation over hours and days.