Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85058B Standard Mechanical Calibration Kit, DC to 67 GHz, 1.85 mm

Sold By:

Base Price Rs 1,669,065

Typical Configuration  

Typical Configuration

85058B Standard mechanical calibration kit, DC to 67 GHz, 1.85 mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • DC to 67 GHz frequency range
  • Calibration standards to perform full two-port calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the sex of the test port
  • Commercial calibration certificate

Description

The Keysight 85058B standard mechanical calibration kit contains precision standard devices to characterize the systematic errors of the Keysight network analyzers in the 1.85 mm interface. This kit also contains adapters to change the sex of the test port, connector gauges for verifying and maintaining the connector interface, and a torque wrench for proper connetion.