Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86062C Lightwave Switch

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Improved performance due to temperature stabilization
  • Visual signal path display with easy-to-use manual interface
  • Repeatable switching with 10 million cycle minimum life
  • GPIB and RS-232 control
  • SCPI-compatible commands

Description

The Keysight 86062C is a full-width instrument with 20 to 100 output channels. It is designed for automated production and evaluation testing of large numbers of devices.

The Keysight 86060 Series Lightwave Switches are designed for 9/125 µm single-mode, as well as 62.5/125 and 50/125 µm multi-mode operation. Switching is bi-directional. The 1xN switching module is built around a precision stepper motor.

  • Improved performance due to temperature stabilization
  • Visual signal path display with easy-to-use manual interface
  • Repeatable switching with 10 million cycle minimum life
  • GPIB and RS-232 control
  • SCPI-compatible commands