Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8100xBx Bare Fiber Connection Solutions

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Light weighted (7 gr), easy to handle, quick connection and low price

  • High repeatability on connection < 0.005 dB

  • V-groove technique and the soft material guarantee low optical signal influence: PDL < 0.015 dB

  • The bare fiber adapter can be used with existing power heads and power sensors 

Benefits

  • The combination of light weight and low price allows to keep the fiber holder during the complete production process with the DUT without stress on the fiber.

  • The high repeatability on connection allows easy handling with the benefits of fixed connector interfaces.

  • The V-groove technique significantly reduces the stress onto the fiber and reduces polarization dependencies.

  • The bare fiber adapter can be used with power heads and power sensor modules, which allows you to use the connection of the DUT via most of the test stations in your production line.

Description

Lab measurements for repeatability and reliability available on request.

The Solution is available in various packages:

81004BM: Bare Fiber Holder Set for N7740BI bare fiber quad-adapter

Containing 4x Fiber Holders for fiber diameters 0 - 400µm, 1 Gauge

 

81009BM: Bare Fiber Holder Set for N7740BI bare fiber quad-adapter

Containing 4x Fiber Holders for fiber diameters 400 - 900µm, 1 Gauge

 

81000BC: Bare Fiber Connectivity Set for 81623B/24B/26B Optical Heads

Containing 1 Optical Head Adapter (D-shape), 1 Gauge, 1 Fiber Holder for fiber diameters 0 - 400µm and 1 Fiber Holder for fiber diameters 400 - 900µm.

 

81000BT: Bare F C S for 8152x and 8162x Optical Heads with threaded interface

Containing 1 Optical Head Adapter (threaded), 1 Gauge, 1 fiber Holder for fiber diameters 0 - 400µm and 1 Fiber holder for fiber diameters 400 - 900µm.

 

81000BI: Bare Fiber Connectivity Set for 81630B/34B Optical Sensors

Containing 1 Optical Sensor Adapter, 1 Gauge, 1 Fiber Holder for fiber diameters 0 - 400µm and 1 Fiber Holder for fiber diameters 400 - 900µm.

 

81004BH: Bare Fiber Holder Set for 0 - 400µm fibers (10 each)

 

81009BH: Bare Fiber Holder Set for 400 - 900µm fibers (10 each)

 

PMD Accessory Overview image

Configuration Guide for the Optical Bare Fiber Interfaces