Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4692A Electronic Calibration Module (ECal), 10 MHz to 40 GHz, 2.92 mm, 2-port

Sold By:
Product will be discontinued: 01 December 2019

A replacement for this product is available:

Starting From US$ 18,550

Typical Configuration  

Typical Configuration

N4692A ECal module, 10 MHz to 40 GHz, 2.92 mm, 2-port

  • N4692A-M0F One female and one male connector, both 2.92 mm
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 10 MHz to 40 GHz frequency range
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Fast calibration
  • Full two-port calibration with a single connection
  • Reduced connector wear
  • NIST traceable accurate calibrations
  • Reliable solid-state switching

Description

The Keysight N4692A MW electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.

ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.