Here’s the page we think you wanted. See search results instead:


Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Option 506 provides a 250 kHz to 6 GHz frequency range


Widest Frequency Range Available

Selecting Option 506 for the E4428C ESG analog signal generator provides a 250 kHz to 6 GHz frequency range. Two frequency range options are available to choose from for the ESG: Option 506 or Option 503 (250 kHz to 3 GHz). These choices provide ample resolution to meet your specific RF test requirements.

Note: Option 506 is standard with the high power mechanical attenuator used in Option UNB, and therefore, both options can not be ordered together.

Typical Applications

Option 506 is recommended for test cases that require CW and analog modulation baseband or RF test signals at or below 6 GHz carrier frequencies. Common uses include the generation of CW and analog receiver test signals in the cellular, ISM (2.4 & 5.8 GHz), and UNII frequency bands.

This option cannot be added as a product upgrade – only available at time of purchase.