Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • 19-inch (482.6 mm) rack or cabinet
  • 3 rack EIA units in the cabinet (133 mm)

Description

Install the ESG into an EIA Standard 19-Inch Rack or Cabinet

The E4428C ESG analog signal generator equipped with Option 1CP supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into an EIA standard 19-inch (482.6 mm) rack or cabinet. The flanges are attached to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 3 rack EIA units in the cabinet (5.25 inch (133 mm)).

This option can be added as a product upgrade.