Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Adds front handles to the instrument

Description

Install Handles on the Front of the ESG

The E4428C ESG analog signal generator equipped with Option 1CN supplies a front handle kit with the necessary hardware to attach two handles on the front of the signal generator.

This kit is not for use in rackmount environments. If you want to install handles and mount the ESG into a rack or cabinet, refer to Option 1CP.

This option can be added as a product upgrade.