Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86030A Lightwave Component Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Frequency response measurements of very high-speed fiber optic components
  • Calibrated amplitude and phase measurements
  • Guided measurement software
  • Performance verification procedure with verification device
  • 45 MHz to 50 GHz modulation range
  • LAN connectivity
  • 1550 nm optical carrier

Description

The Keysight 86030A lightwave component analyzer provides measurement capability for optical and microwave components of a high-speed fiber optic transmission system. The analyzer allows optical-electrical, electrical-optical, electrical-electrical, and optical-optical measurements to be made in both transmission and reflection modes. The integrated system accurately characterizes: Photodiodes Lasers, Optical assemblies, Transmitter/receiver pairs, Electrical microwave circuits.

Guided measurement software is part of the system and provides an easy-to-use operator interface. The system is factory calibrated in amplitude and phase, providing the ability to make calibrated measurements of our components quickly and easily. A system verification device is included, and can be used periodically to insure the system's measurement integrity.

  • Frequency response measurements of very high-speed fiber optic components
  • Calibrated amplitude and phase measurements
  • Guided measurement software
  • Performance verification procedure with verification device
  • 45 MHz to 50 GHz modulation range
  • LAN connectivity
  • 1550 nm optical carrier