Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1993A UMTS Test Application Suite

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Access to all UMTS formats in a single package

  • Ordering convenience of one model number, providing all 8960 Series 10 application formats needed for UMTS testing
  • UMTS test applications (formats) included: E1963A (W-CDMA), E1968A (GSM, GPRS, EGPRS), and E1987A for fast switching.
  • Other features can be added to the E1993A for additional charge. For further details refer to the Configuration Guide in the Document Library

Description

Save over the purchase of individual GSM/GPRS/EGPRS and W-CDMA test applications

E1993A is a powerful suite of 8960 test applications that delivers the wireless formats needed to test UMTS devices in one easy-to-order model number, giving you maximum flexibility to verify today's multi-format wireless devices on your production lines.

The E1993A test application suite provides the following products at cost savings over individual test application purchases:

  • E1968A (GSM, GPRS, EGPRS, E-EDGE can be added to the E1993A for an additional charge)
  • E1963A (W-CDMA only. HSPA can be added to the E1993A for an additional charge)
  • E1987A (fast switching across all above test applications)

For more information on the above products click the Options & Accessories tab