Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11896A Polarization Controller

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Polarization scrambling
  • Wide wavelength range: 1250 - 1640 nm
  • Small optical insertion loss variation: ± 0.002 dB
  • Manual, auto scan and GB-IB control

Description

The Keysight 11896A Motorized Polarization Controller covers a wide wavelength range (1250 - 1640 nm) for measuring optical components, and its optical fiber loop design provides all states of polarization with extremely small optical insertion loss variations. This performance combination maximizes measurement accuracy for power-sensitive applications like PDL and gain measurements.