Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

4155B / 4156B Semiconductor Parameter Analyzers

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Produits associés et solutions

  • 4142B Modular DC Source/Monitor 4142B Modular DC Source/Monitor [Désuet] 

    4142B Modular DC Source/Monitor [Désuet]

    The 4142B was discontinued on July 1, 2003, and became obsolete on September 1, 2008.

  • no image available E5270A / E5272A / E5273A Parametric Measurement Solutions [Désuet] 

    E5270A / E5272A / E5273A Parametric Measurement Solutions [Désuet]

    The E5270A, E5272A, and E5273A were discontinued on November 1, 2004, and are under support through December 31, 2012.

  • no image available 4145A/B Semiconductor Parameter Analyzers [Désuet] 

    4145A/B Semiconductor Parameter Analyzers [Désuet]

    The 4145A was discontinued on March 1, 1986 and became obsolete on November 1, 1993. The 4145B was discontinued in November 1, 1994 and became obsolete on November 1, 1999.

  • 4140B pA Meter 4140B pA Meter / DC Voltage Source [Désuet] 

    4140B pA Meter / DC Voltage Source [Désuet]

    The 4140B was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • no image available 4280A 1 MHz C Meter / C-V Plotter [Désuet] 

    4280A 1 MHz C Meter / C-V Plotter [Désuet]

    The 4280A was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • no image available 4155A / 4156A / 41501A Semiconductor Parameter Analyzers [Désuet] 

    4155A / 4156A / 41501A Semiconductor Parameter Analyzers [Désuet]

    The 4155A, 4156A, and 41501A were discontinued on January 1, 1998 and became obsolete on January 31, 2003.