Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4142B Modular DC Source/Monitor

Product Status: Obsolete | View Service Options
This product is no longer available

1CM015A
Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets 

Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets

1CM015A
Two flange brackets

Related Products & Solutions

  • no image available E5270A / E5272A / E5273A Parametric Measurement Solutions [Obsolete] 

    E5270A / E5272A / E5273A Parametric Measurement Solutions [Obsolete]

    The E5270A, E5272A, and E5273A were discontinued on November 1, 2004, and are under support through December 31, 2012.

  • no image available 4145A/B Semiconductor Parameter Analyzers [Obsolete] 

    4145A/B Semiconductor Parameter Analyzers [Obsolete]

    The 4145A was discontinued on March 1, 1986 and became obsolete on November 1, 1993. The 4145B was discontinued in November 1, 1994 and became obsolete on November 1, 1999.

  • 4140B pA Meter 4140B pA Meter / DC Voltage Source [Obsolete] 

    4140B pA Meter / DC Voltage Source [Obsolete]

    The 4140B was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • no image available 4280A 1 MHz C Meter / C-V Plotter [Obsolete] 

    4280A 1 MHz C Meter / C-V Plotter [Obsolete]

    The 4280A was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • no image available 4155A / 4156A / 41501A Semiconductor Parameter Analyzers [Obsolete] 

    4155A / 4156A / 41501A Semiconductor Parameter Analyzers [Obsolete]

    The 4155A, 4156A, and 41501A were discontinued on January 1, 1998 and became obsolete on January 31, 2003.

  • no image available 4155B / 4156B Semiconductor Parameter Analyzers [Obsolete] 

    4155B / 4156B Semiconductor Parameter Analyzers [Obsolete]

    The 4155B and 4156B were discontinued on December 1, 2000 and became obsolete on February 1, 2006.