Here’s the page we think you wanted. See search results instead:


Contact an Expert

4075 Advanced DC/RF/Pulse Parametric Tester

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

General Features

  • Covers from DC to RF
  • Supports S parameter measurement
  • Supports thin gate dielectric capacitance measurement (HFCV/RFCV)
  • Supports SOI and high-k dielectric measurement (Pulsed IV)

Measurement Capabilities

  • For dc measurement capabilities, see 4072A/B
  • Up to 20 GHz S parameter measurement range.
  • Up to 110 MHz HFCV and up to 8.5 GHz RFCV measurement
  • Pulsed IV as fast as 10 ns width.

HV-SPGU Option Measurement Capabilities

  • +/-40 V output (80 V peak-to-peak) at high impedance
  • Pulse rise and fall times as fast as 20 ns
  • Three-level output pulse capability
  • Arbitrary Linear Waveform Generation (ALWG) function


Meets the DC parametric, RF parametric, high frequency CV and pulsed IV measurement requirements necessitated by 65 nanometer (and below) technologies in a production test environment.