Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6785C Fast Switching Lab Application

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Features

  • Wireless formats supported: GSM, GPRS, EGPRS and W-CDMA (with corresponding lab applications installed)
  • Switches between W-CDMA and GSM/GPRS/EGPRS formats in less than two seconds
  • Data channel functionality to test end-to-end connectivity and to verify throughput, robustness of radio link control and IP connectivity

Description

Network In A Box

The majority of 3G mobile devices are being developed for W-CDMA/GSM dual mode applications. Along with the performance expectations in each technology, is the requirement of the device to properly deal with a W-CDMA to GSM handover.

The Keysight E6785C GSM/GPRS/EGPRS W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation. The E6785C offers extensive network simulation and RF measurement capability to test UMTS signaling functionality, IP performance and user experience.

For details of the capabilities in a specific technology refer to the lab application that supports that technology: E6703C for W-CDMA, E6701D for GSM/GPRS and E6704A for EGPRS.

Note: the E6785C fast switching lab application is a free download (runs with the corresponding lab applications installed), which can be downloaded from www.keysight.com/find/8960la