Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FSI-60110 FSI-60110 Link analysis probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Analysis Probe Configuration

  • Monitors a link at full speed (1.4 GHz clock)
  • Supports 8 and 16 bit full duplex operation
  • Compatible with Keysight 16900 and 16700 series logic analysis systems

Features

  • Protocol decode software displays Link Transactions in mnemonics
  • Connection to the link through a Keysight Soft Touch connection system
  • Logic analyzer configuration software gets you up and running fast

Description

This product is available from FuturePlus Systems Corp. as model FS2243 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The Link analysis probe uses the Keysight soft touch connector
technology. The system under test must use the soft touch layout.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd.
Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com