Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4431B RF Electronic Calibration Module (ECal), 9 kHz to 13.5 GHz, 4-port

Sold By:

Typical Configuration  

Typical Configuration

N4431B RF ECal module, 9 kHz to 13.5 GHz, 4-port

  • N4431B-010 Four 3.5 mm female module connectors
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • 9 kHz to 13.5 GHz frequency range
  • Fast full 3- or 4-port calibration with a single connection
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching
  • Mixed connector option available (3.5 mm, Type-N 50 ohm, and 7-16)

Description

The Keysight N4431B RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. ECal is a precision, single-connection calibration technique for your vector network analyzer. Performing a full three- or four-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction, which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.

ECal modules are transfer standards capable of transferring the factory calibration accuracy to your network analyzer. The Keysight PNA and ENA series of network analyzers controls the N4431B module directly through a USB interface. PNA Series network analyzers require firmware revision 2.5. Note: For ENA products that support 9 kHz to 300 kHz capability with the N4431B, please refer to the ENA Help File (User Manual).